1/2" sq, Socket Wrench Set (EA612TA-20)

Brand :
ESCO
Caution
- 〈Important Notice Regarding List Price〉
After confirming the part number, click the "Check price" button on the right side of the page to display the latest price.
Product Description
[Features]
・ 〈Set contents〉: 18 pcs.
・ Tray size: 175 (W) × 350 (D) × 50 (H) mm
・ Square socket: 1/2"
・ Socket (6-point) (mm): 10・11・12・13・14・15・16・17・18・19・22・24・27・30
・ Extension Bar (mm): 130・255
・ Universal Joint: 71 mm
・ Ratchet handle: 265.5 mm