3/8" sq, Socket Wrench Set (EA612TA-16)

Brand :
ESCO
Caution
- 〈Important Notice Regarding List Price〉
After confirming the part number, click the "Check price" button on the right side of the page to display the latest price.
Product Description
[Features]
・ 〈Set contents〉: 23 pcs.
・ Tray size: 175 (W) × 350 (D) × 40 (H) mm
・ Square socket: 3/8"
・ Socket (6-point) (mm): 7・8・9・10・11・12・13・14・15・16・17・18・19・20・21・22
・ Extension Bar (mm): 76・125・240
・ Universal Joint: 46 mm
・ (1/4") Adapter: 28 mm
・ (1/2") Adapter: 31 mm
・ Ratchet handle: 193 mm