1/4" sq, Socket Wrench Set (EA612TA-13)

Brand :
ESCO

Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "Check price" button on the right side of the page to display the latest price.

Product Description

[Features]
・ 〈Set contents〉: 44 pcs.
・ Tray size: 175 (W) × 350 (D) × 40 (H) mm
・ Square socket: 1/4"
・ Socket (6-point) (mm): 5・5.5・6・7・8・9・10・11・12・13・14
・ Deep Socket (6-point) (mm): 4・4.5・5・5.5・6・7・8・9・10・11・12・13
・ Cross-head screwdriver socket: #1・2・3・4
・ Straight-slot screwdriver socket: 0.6 × 3.5 mm, 1.0 × 5.5 mm, 1.2 × 8.0 mm
・ Inhex socket (mm): 3・4・5・6・8
・ Screwdriver handle: 150 mm
・ T Type Slide Handle: 116 mm
・ Extension Bar (mm):54・100・150
・Universal Joint: 37 mm
・ Adapter: 3/8" convex sq
・ 1/4" bit holder: 25 mm
・ Ratchet handle: 117 mm

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat