1/2" sq, Bit Socket Set

Brand :
ESCO
Caution
- 〈Important Notice Regarding List Price〉
After confirming the part number, click the "Check price" button on the right side of the page to display the latest price.
Product Description
[Features]
・ 〈Set contents〉: 18 pcs.
・ Tray size: 175 (W) × 350 (D) × 40 (H) mm
・ Square socket: 1/2"
・ Hex bit socket (mm): 4・5・6・7・8・10・12・14・17
・ TORX bit socket: T20・T25・T27・T30・T40・T45・T50・T55・T60