17 mm, Electric Drill Socket (12-point)

Brand :
ESCO
Caution
Product Description
[Features]
・ Hex shank: 1/4"
・ 12 points
・ It also is compatible with 18 V impact screwdrivers
・ Width across flats: 17 mm
・ Outer diameter: 24 mm
・ Overall length: 93 mm