1/2" sq, Socket Wrench Set (EA617DC-13)

Brand :
ESCO
Caution
- 〈Important Notice Regarding List Price〉
After confirming the part number, click the "Check price" button on the right side of the page to display the latest price.
Product Description
[Features]
・ 〈Set contents〉: 31 pcs.
・ Square socket: 1/2"
・ Socket (12-point) (mm): 8・10・11・12・13・14・15・16・17・18・19・21・22・24・27・30・32
・ Hex bit socket (mm): 4・5・6・7・8・10・12・14
・ T Type Slide Handle: 300 mm
・ Extension Bar: 75・130・255 mm
・ Universal Joint: 71 mm
・ Ratchet handle: 265.5 mm