(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA617CC-16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 47,632.00 ฿ 37,448.28 |
HAND TOOL | 1 Piece(s) | 12 Day(s) |
[Features]
・ 〈Set contents〉: 25 pcs.
・ Square socket: 3/8"
・ Socket (6-point) (mm): 8・10・11・12・13・14・15・16・17・18・19
・ Deep Socket (12-point): 16 mm, 5/8"
・ Hex bit socket (mm): 3・4・5・6・7・8・10
・ T Type Slide Handle: 165 mm
・ Extension Bar: 76・240 mm
・ Universal Joint: 46 mm
・ Ratchet handle: 193 mm
Part Number |
---|
EA617CC-16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 47,632.00 ฿ 37,448.28 |
HAND TOOL | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?