3/8" sq, Socket Adapter (Flex)

Brand :
ESCO
Caution
Product Description
[Features]
・ Hex shank: 1/4"
・ Swivel angle: 10°
・ Guaranteed torque: 75 N・m
・ Compatible with impact screwdriver
・ You can use between the swing angle of 10° and the fixed (straight line) state according to the purpose.
・ Square socket: 3/8"
・ Outer diameter: 16 mm
・ Overall length: 59.5 mm