1/4" sq, Socket Wrench Set (EA617BC-10)

Brand :
ESCO
Caution
Product Description
[Features]
・ 〈Set contents〉: 24 pcs.
・ Square socket: 1/4"
・ Socket (6-point) (mm): 5・5.5・6・7・8・9・10・11・12・13
・ Cross-head bit: #1・#2
・ Hex bit (mm): 4・5・6
・ TORX bit: T10・T15・T20・T25・T30
・ (1/4") Bit holder: 25 mm
・ Extension Bar: 54・150 mm
・ Ratchet handle: 117 mm