3/8" sq, Socket Wrench Set (EA618J-6)

Brand :
ESCO
Caution
Product Description
[Features]
・ 〈Set contents〉: 24 pcs.
・ Square socket: 3/8" (9.53 mm)
・ Socket (6-point): 5.5・6・7・8・9
・ Socket (12-point): 10・11・12・13・14・15・16・17・19・21・22・24
・ Ratchet handle: 200 mm
・ Spinner handle: 300 mm
・ T Type Slide Handle: 200 mm
・ Extension Bar: 75・150・300 mm
・ Universal Joint: 43 mm