1/4", 3/8", 1/2" Sq Socket Wrench Set

Brand :
ESCO

Caution

    Product Description

    [Features]
    ·"Set contents": 150 pcs.
    ·Square Socket: 1/4"·3/8"·1/2"
    ·Millimeter Socket: (6-point) (1/4"): 4·5·6·7·8·9·10·11·12·13 mm (6-point) (3/8"): 9·10·11·12·13·14·15·16·17· 18·19 mm (12-point) (1/2"): 20·21·22·24·27·30·32 mm
    ·Inch Socket: (6-point) (1/4"): 5/32"·3/16"·7/32"·1/4"·9/32"·5/16"· 11/32"·3/8"·7/16"·1/2" (6-point) (3/8"): 3/8"·7/16"·1/2"·9/16"·5/8"·11/16"· 3/4"·13/16"·7/8" (12-point) (1/2"): 15/16"·1"·1-1/16"·1-1/4"
    ·Deep Socket (6-point): (1/4"): 4·5·6·7·8·9 mm (3/8"): 10·11·12·13·14·15 mm (1/2"): 10·12·13·14·17·19 mm
    ·ImpactSocket (1/2"):17·19·21·23 mm
    ·Plug Socket (3/8"): 16·21 mm
    ·TORX socket (3/8"): E8·E10·E11·E12·E14·E16·E18·E20
    ·Bit Socket (3/8"): (+): #1·#2·#3, (-): 4, 5.5, 6.5 mm Torx: T20·T30·T40 TORX (With squeeze stop): T45 / T50 / T55 / T60 positive drive: #1, #2, #3 Hex: 3·4·5·6·8·10 mm
    ·Bit adapter: Hex Width across flats 1/4"
    ·TORX bit (With squeeze stop): T10·T15·T20·T25·T27·T30·T40 (1/4")
    ·Combination Wrench (12-point) (With holder): 8·9·10·11·12·13·14·15·16·17·18·19 mm
    ·Ratchet Box Wrench: 8 × 10·12 × 13·17 × 19 mm
    ·Ratchet Handle: 143 mm (1/4"), 200 mm (3/8"), 250 mm (1/2")
    ·Screwdriver Handle: 150 mm (1/4")
    ·Extension Bar: 100 mm (1/4"), 125 mm (1/2")
    ·Locking Extension Bar: 75/150 mm (3/8"), 250 mm (1/2")
    ·Universal Joint: 1/4"·3/8"·1/2"
    ·Hex Key: 1.5·2·2.5·3·4·5·5.5·6·8·10 mm
    ·Total Weight: 12.5 kg

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat