(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

1.2 to 3.0 Nm Insulation Torque Screwdriver (Adjustable)

1.2 to 3.0 Nm Insulation Torque Screwdriver (Adjustable)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of EA723VK-20

  • Cross-Head and Straight-Slot Combination Positive Bit
    #1・#2
  • TORX bit
    T10・T15・T20・T25
  • Cross-head drive bit
    #1・#2
  • (Cross-Head) Screwdriver Bit
    #1・#2
  • (Straight-Slot) Screwdriver Bit
    2.5×0.4・3.5×0.6・4.0×0.8・5.5×1.0mm
Part Number
EA723VK-20 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 17,722.00

฿ 16,669.31

HAND TOOL 1 Piece(s) 12 Day(s)

Basic Specifications

  • Cross-Head and Straight-Slot Combination Positive Bit
    #1・#2
  • TORX bit
    T10・T15・T20・T25
  • Cross-head drive bit
    #1・#2
  • (Cross-Head) Screwdriver Bit
    #1・#2
  • (Straight-Slot) Screwdriver Bit
    2.5×0.4・3.5×0.6・4.0×0.8・5.5×1.0mm

Product Description

[Features]
・ 1,000 V insulated
·Single-action attachment/release type
· (Cross-Head) Screwdriver Bit: #1·#2
· (Straight-Slot) Screwdriver Bit: 2.5 × 0.4·3.5 × 0.6· 4.0 × 0.8·5.5 × 1.0 mm
·TORX bit: T10·T15·T20·T25
·Cross-head drive bit: #1·#2
·Cross-Head and Straight-Slot Combination Positive Bit: #1·#2
·Adjustable Insulation Torque Screwdriver
·Insulation screwdriver handle
·With Tool Bag

Specifications of EA723VK-20

  • Cross-Head and Straight-Slot Combination Positive Bit
    #1・#2
  • TORX bit
    T10・T15・T20・T25
  • Cross-head drive bit
    #1・#2
  • (Cross-Head) Screwdriver Bit
    #1・#2
  • (Straight-Slot) Screwdriver Bit
    2.5×0.4・3.5×0.6・4.0×0.8・5.5×1.0mm
Part Number
EA723VK-20 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 17,722.00

฿ 16,669.31

HAND TOOL 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1