(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

16-Piece Set,Hammer/Punch Set

16-Piece Set,Hammer/Punch Set

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

(i)Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "confirm price" button on the right side of the page to display the latest price.

Specifications of EA612TC-7

  • Steel Wire Brush
    2 lines × 230 mm
  • Slot Chisel
    24×200mm
  • Center Punch
    ø10×120mm
  • Tray Size
    530×350×45(H)mm
  • Major
    3m
  • Vise Pliers
    250mm
  • Pin Punch
    ø3.0 × 150 mm, ø4.0 × 150 mm, ø5.0 × 150 mm, ø6.0 × 150 mm, ø8.0 × 150 mm
  • Flat Scraper
    265mm
  • Flexible Magnet Pickup
    460mm
  • Plastic Hammer
    ø40×375mm
  • Weight
    3715g
  • Grooving Chisel
    16×150mm
  • Working bar
    400mm
  • Cross peen hammer
    320mm
Part Number
EA612TC-7 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 45,737.00

฿ 35,917.27

HAND TOOL 1 Piece(s) 12 Day(s)

Basic Specifications

  • Steel Wire Brush
    2 lines × 230 mm
  • Slot Chisel
    24×200mm
  • Center Punch
    ø10×120mm
  • Tray Size
    530×350×45(H)mm
  • Major
    3m
  • Vise Pliers
    250mm
  • Pin Punch
    ø3.0 × 150 mm, ø4.0 × 150 mm, ø5.0 × 150 mm, ø6.0 × 150 mm, ø8.0 × 150 mm
  • Flat Scraper
    265mm
  • Flexible Magnet Pickup
    460mm
  • Plastic Hammer
    ø40×375mm
  • Weight
    3715g
  • Grooving Chisel
    16×150mm
  • Working bar
    400mm
  • Cross peen hammer
    320mm

Product Description

[Features]
· [Set Contents]: 16 pcs.
·Tray size: 530 × 350 × 45 (H) mm
·Plastic Hammer: Diameter 40 × 375 mm
·Cross peen hammer: 320 mm
·Center Punch: Diameter 10 × 120 mm
·Pin Punch: Diameter 3.0 × 150 mm, diameter 4.0 × 150 mm, diameter 5.0 × 150 mm, diameter 6.0 × 150 mm, diameter 8.0 × 150 mm
·Slot Chisel: 24 × 200 mm
·Grooving Chisel: 16 × 150 mm
·Flat Scraper: 265 mm
·Working bar: 400 mm
·Vise Pliers: 250 mm
·Flexible Magnet Pickup: 460 mm
·Steel Wire Brush: 2 lines × 230 mm
·Major: 3 m

Specifications of EA612TC-7

  • Steel Wire Brush
    2 lines × 230 mm
  • Slot Chisel
    24×200mm
  • Center Punch
    ø10×120mm
  • Tray Size
    530×350×45(H)mm
  • Major
    3m
  • Vise Pliers
    250mm
  • Pin Punch
    ø3.0 × 150 mm, ø4.0 × 150 mm, ø5.0 × 150 mm, ø6.0 × 150 mm, ø8.0 × 150 mm
  • Flat Scraper
    265mm
  • Flexible Magnet Pickup
    460mm
  • Plastic Hammer
    ø40×375mm
  • Weight
    3715g
  • Grooving Chisel
    16×150mm
  • Working bar
    400mm
  • Cross peen hammer
    320mm
Part Number
EA612TC-7 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 45,737.00

฿ 35,917.27

HAND TOOL 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1