(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

13-Piece Set, Hammer/Punch Set

13-Piece Set, Hammer/Punch Set

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

(i)Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "confirm price" button on the right side of the page to display the latest price.

Specifications of EA612TF-6

  • Center Punch
    120mm
  • Chisel
    200・300mm
  • Tray Size
    530×350×60(H)mm
  • Weight
    5540g
  • Polyurethane Hammer
    ⌀50 × 385 mm (Weight: 1,250 g)
  • Cross peen hammer
    320 mm (600 g), 350 mm (951 g), 360 mm (1,132 g)
  • Parallel Pin Punch
    ø3 × 150 mm, ø4 × 150 mm, ø5 × 150 mm, ø6 × 150 mm, ø8 × 150 mm
  • Grooving Chisel
    175mm
Part Number
EA612TF-6 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 38,150.00

฿ 27,281.07

HAND TOOL 1 Piece(s) 12 Day(s)

Basic Specifications

  • Center Punch
    120mm
  • Chisel
    200・300mm
  • Tray Size
    530×350×60(H)mm
  • Weight
    5540g
  • Polyurethane Hammer
    ⌀50 × 385 mm (Weight: 1,250 g)
  • Cross peen hammer
    320 mm (600 g), 350 mm (951 g), 360 mm (1,132 g)
  • Parallel Pin Punch
    ø3 × 150 mm, ø4 × 150 mm, ø5 × 150 mm, ø6 × 150 mm, ø8 × 150 mm
  • Grooving Chisel
    175mm

Product Description

[Features]
· [Set Contents]: 13 pcs.
·Tray size: 530 × 350 × 60 (H) mm
·Chisel: 200·300 mm
·Grooving Chisel: 175 mm
·Center Punch: 120 mm
·Parallel Pin Punch: Diameter 3 × 150 mm, diameter 4 × 150 mm, diameter 5 × 150 mm, diameter 6 × 150 mm, diameter 8 × 150 mm
·Polyurethane Hammer: Diameter 50 × 385 mm (Weight: 1,250 g)
·Cross peen hammer: 320 mm (600 g), 350 mm (951 g), 360 mm (1,132 g)

Specifications of EA612TF-6

  • Center Punch
    120mm
  • Chisel
    200・300mm
  • Tray Size
    530×350×60(H)mm
  • Weight
    5540g
  • Polyurethane Hammer
    ⌀50 × 385 mm (Weight: 1,250 g)
  • Cross peen hammer
    320 mm (600 g), 350 mm (951 g), 360 mm (1,132 g)
  • Parallel Pin Punch
    ø3 × 150 mm, ø4 × 150 mm, ø5 × 150 mm, ø6 × 150 mm, ø8 × 150 mm
  • Grooving Chisel
    175mm
Part Number
EA612TF-6 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 38,150.00

฿ 27,281.07

HAND TOOL 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1