ø1/2", Tube Cutter

Brand :
ESCO
Caution
Product Description
[Features]
・ With an automatic cut, it can easily cut a copper pipe.
・ ★You can also work with a handle (sold separately: EA203CG-14).
・ Compatible pipe outer diameter: 1/2" (13 mm)
・ Overall length: 82 mm