ø3/4", Tube Cutter

Brand :
ESCO
Caution
Product Description
[Features]
・ With an automatic cut, it can easily cut a copper pipe.
・ ★You can also work with a handle (sold separately: EA203CG-16).
・ Compatible pipe outer diameter: 3/4" (20 mm)
・ Overall length: 90 mm