(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

245 × 270 × 820 mm, Tile Cutter

245 × 270 × 820 mm, Tile Cutter

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of EA587BA-1

Part Number
EA587BA-1 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 14,467.00

฿ 11,573.60

HAND TOOL 1 Piece(s) 12 Day(s)

Product Description

[Features]
・ Size: 270 (W) × 820 (D) × 245 (H) mm
・ Weight: 7.4 kg
・ Cutting ability: Thickness: 12 mm, Width: 470 mm (vertical), 330 × 330 mm (diagonal)
・ Cutting ability: 0/45°
・ Blade material: Carbide alloy (titanium coating)
・ For cutting ceramic tiles (ceramics)
・ Tiles can be firmly fixed with the pressing lever, and you can work safely.

Specifications of EA587BA-1

Part Number
EA587BA-1 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 14,467.00

฿ 11,573.60

HAND TOOL 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1