150 mm, 3-Jaw Puller (Auto Grip)

Brand :
ESCO

Caution

    Product Description

    [Features]
    ・ Jaw: 3 pcs.
    ・ With the spring mechanism, the more you tighten it, the more jaws will bite.
    ・ It is suitable for working in narrow spaces.
    ・ It is also possible to remove parts in deep place since the arm reach is long.
    ・ Materials: It is made of Germany steel
    ・ Maximum diameter: 150 mm
    ・ Arm depth: 150 mm
    ・ Weight: 1.16 kg

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat