120 mm, Slide Arm Puller (3-Jaw / Thin Jaws)

Brand :
ESCO
Caution
Product Description
[Features]
・ It is made of German steel
・ The slim shaped arms make it ideal for using in tight spaces.
・ Maximum diameter: 120 mm
・ Arm depth: 100 mm
・ Weight: 1.5 kg