120 mm, Slide Arm Puller 3-Piece Set (2-Jaw / Ultra Thin Jaws)

Brand :
ESCO

Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "Check price" button on the right side of the page to display the latest price.

Product Description

[Features]
・ It is made of German steel
・ Compatible diameter: 120 mm
・ Arm length: 100 mm, 200 mm, 250 mm
・ Weight: 3.7 kg
・ It can be used for both outside and inside pulling.
· It is ideal for using in tight spaces.
・ The arms position can be slid to adjust.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat