350 mm, Slide Arm Puller 3-Piece Set (2-Jaw / Thin Jaws)

Brand :
ESCO

Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "Check price" button on the right side of the page to display the latest price.

Product Description

[Features]
・ It is made of German steel
· It is ideal for using in tight spaces.
・ It can be used for both outside and inside pulling.
・ The arms position can be slid to adjust.
・ Maximum diameter: 350 mm
・ Arm length: 200・300・400 mm
・ Weight: 16.6 kg

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat