1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

[For Electrical Equipment]Hole Saw Set [LENOX]

Esco Hole Saw

[For Electrical Equipment]Hole Saw Set [LENOX]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,114.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Set contents: For electrical equipment ; Hole saw: 6 pcs. / EA823 L-22, EA823 L-29, EA823 L-35, EA823 L-44, EA823 L-51, EA823 L-64 (1 each); Arbor: 2 pcs. / EA823 L-4 A, EA823 L-5S (1 pc. each)·/ Pilot drill: 1 pc. / EA823 L-1; Arbor adapter: 1 pc.; Hex key: 3 pcs. / Storage case
·"Hole saw specifications"; Size: 22, 29, 35,·44, 51, 64 mm; Materials: (Blade edge) high-speed steel, (back) bimetal structure of special spring steel; Edge hardness: HRC63/65; Effective diameter: 38 mm; Drilling depth: It can be used up to 38 mm; Applications: Widely compatible to stainless steel of 2-mm thickness, steel of 0.8/5-mm thickness, wood, PVC pipes, catch basins, etc. It has no flange and can penetrate. It is cost-effective with replaceable hole saw and arbor
·"Arbor specifications"; Hex shank: 12.7 mm (1/2 inch)- Uses hardened carbon steel for increased strength-hole saw. Installation is quick and easy
·"Pilot drill"; Size: Diameter 6.4 × 103 mm; Shank diameter: 6.4 mm; Materials: Hardened carbon steel / At contact start, split point pilot bit allows faster penetration and less misalignment

Part Number
EA823LE-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 10,114.00

Esco Hole Saw 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Set contents For electrical equipment; Hole saw: 6 pcs. / EA823 L-22, EA823 L-29, EA823 L-35, EA823 L-44, EA823 L-51, EA823 L-64 (1 pc. each); Arbor: 2 pcs.; Pilot drill: 1 pc. EA8

Please check the type/dimensions/specifications of the part EA823LE-1 in the [For Electrical Equipment]Hole Saw Set [LENOX] series.