1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

100 V AC / 1.50 Kw Air Compressor (Tank 38 L) EA116VE

COMPRESSOR

100 V AC / 1.50 Kw Air Compressor (Tank 38 L) EA116VE
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 133,440.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Since this product is a heavy product, it will be delivered on the truck. Please be prepared to unload the product at the time of delivery.
  • 〈Important Notice Regarding List Price〉
    After confirming the part number, clicking the "Check price" button on the right side of the page to display the latest price.

Product Description

[Features]
·With telescopic carry handle
·Automatic pressure switch and regulator
·With type 20 coupler socket
·Power Supply: 100 V AC (50 Hz/60 Hz) / 1.5 kw (2HP)
·Maximum operating pressure: 0.78 MPa (8 kgf/cm^2)
·Discharge Air Volume: 150 L/min (50 Hz), 182 L/min (60 Hz)
·Air tank capacity: 38 L
·Noise Level: 81 db (50 Hz), 86 db (60 Hz)
·Size: 660 (W) × 320 (L) × 680 (H) mm
·Weight: 39.5 kg

 
Part Number
EA116VE SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 133,440.00

฿ 58,179.84

COMPRESSOR 1 Piece(s) 92 Day(s)

Loading...

  1. 1

Basic Information

Size 660(W)×320(L)×680(H)mm Maximum operating pressure 0.78 MPa (8 kgf/cm^2) Discharge Air Volume 150 L/min (50 Hz), 182 L/min (60 Hz)
Air tank capacity 38L Weight 39.5 kg Power Supply 100 V AC (50 Hz/60 Hz) / 1.5 kw (2HP)
Noise Level 81 db (50 Hz), 86 db (60 Hz)

Please check the type/dimensions/specifications of the part EA116VE in the 100 V AC / 1.50 Kw Air Compressor (Tank 38 L) EA116VE series.