1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

100 V AC / 750 W Air Compressor (Tank 10 L)

COMPRESSOR

100 V AC / 750 W Air Compressor (Tank 10 L)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 89,774.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "confirm price" button on the right side of the page to display the latest price.

Product Description

[Features]
·Power Supply: 100 V AC (50/60 Hz) / 0.75 kw (1HP)
·Maximum operating pressure: 0.78 MPa (8 kgf/cm2)
·Discharge Air Volume: 88 L/min (50 Hz), 105 L/min (60 Hz)
·Air tank capacity: 10 L
·Noise: 79 dB (50 Hz) / 81 dB (60 Hz)
·Size: 400 (W) × 300 (D) × 650 (H) mm
·Weight: 23 kg
·With automatic pressure switch and regulator
·Type 20 coupler socket

Part Number
EA116SB SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 89,774.00

฿ 33,288.20

COMPRESSOR 1 Piece(s) 92 Day(s)

Loading...

  1. 1

Basic Information

Size 400(W)×300(D)×650(H)mm Maximum operating pressure 0.78 MPa (8 kgf/cm^2) Discharge Air Volume 88 L/min (50 Hz), 105 L/min (60 Hz)
Air tank capacity 10L Weight 23 kg Power Supply 100 V AC (50/60 Hz) / 0.75 kw (1HP)
Noise 79 dB (50 Hz) / 81 dB (60 Hz)

Please check the type/dimensions/specifications of the part EA116SB in the 100 V AC / 750 W Air Compressor (Tank 10 L) series.