1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

100 V AC / 1.12 kw Air Compressor (Tank 30 L)

COMPRESSOR

100 V AC / 1.12 kw Air Compressor (Tank 30 L)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 92,362.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Since this product is a heavy product, it will be delivered on the truck. Please be prepared to unload the product at the time of delivery.
  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "confirm price" button on the right side of the page to display the latest price.

Product Description

[Features]
·Discharge Air Volume: 110 L/min (50 Hz), 130 L/min (60 Hz)
·Air tank capacity: 30 L
·Size: 600 (W) × 260 (D) × 590 (H) mm
·Weight: 33 kg
·Power Supply: 100 V AC (50/60 Hz) / 1.12 kw (1.5HP)
·Maximum operating pressure: 0.78 MPa (8 kgf/cm2)
·With automatic pressure switch and regulator
·Type 20 coupler socket
·Noise Level: 77 dB (50 Hz), 78 dB (60 Hz)

Part Number
EA116PE SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 92,362.00

฿ 35,337.70

COMPRESSOR 1 Piece(s) 92 Day(s)

Loading...

  1. 1

Basic Information

Size 600(W)×260(D)×590(H)mm Maximum operating pressure 0.78 MPa (8 kgf/cm^2) Discharge Air Volume 110 L/min (50 Hz), 130 L/min (60 Hz)
Air tank capacity 30L Weight 33 kg Power Supply 100 V AC (50/60 Hz) / 1.12 kw (1.5HP)
Noise Level 77 dB (50 Hz), 78 dB (60 Hz)

Please check the type/dimensions/specifications of the part EA116PE in the 100 V AC / 1.12 kw Air Compressor (Tank 30 L) series.