50 mm / 6.0 mm Shaft, Brush With Shaft (Flat Type, Brass)

Brand :
ESCO

Caution

    Product Description

    [Features]
    ・ Size: Outer diameter: 50 mm, Wire diameter: 0.15 mm, Width: 12 mm
    ・ Maximum rotational speed: 3,000 rpm
    ・ Shaft diameter: 6.0 mm
    ・ Shaft length: 35 mm
    ・ Overall length: 45 mm
    ・ Materials: Brass
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
    50 mm / 6.0 mm Shaft, Brush With Shaft (Flat Type, Brass) | ESCO | MISUMI Thailand