205 mm, Scissors / Pruning

Brand :
ESCO

Caution

    Product Description

    [Features]
    ・ Blade material: cutlery steel
    ・ Cutting ability: Diameter: 25 mm
    ・ Weight: 228 g
    ・ The same "pull-back cutting" as a kitchen knife is possible with the blades slide, which allows for a light and smooth cut
    ・ Fluoropolymer processing on the blade tips prevents sap and pine resin from sticking and keeps light cut.
    · With a safety stopper
    ・ Overall length: 205 mm
    ・ Blade length: 60 mm

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    205 mm, Scissors / Pruning | ESCO | MISUMI Thailand