200 mm, Powerful Mini Clipper (Offset)

Brand :
ESCO

Caution

    Product Description

    [Features]
    ・ With the stopper clip, it can be locked compactly when not in use.
    ・ Safety measure specifications with a metal fitting that can attach a safety loop to the grip end
    ・ With spring
    ・ Overall length: 200 mm
    ・ Cutting ability: soft wire: Diameter of 6.0 mm, medium hard wire: Diameter of 5.2 mm, hard wire: Diameter of 4.0 mm; piano wire: Diameter: 3.6 mm
    ・ Comfort handle
    ・ Polishing finish

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    200 mm, Powerful Mini Clipper (Offset) | ESCO | MISUMI Thailand