(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA581DA-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 3,155.00 |
HAND TOOL | 1 Piece(s) | 12 Day(s) |
[Features]
・ Automatic rewind: 10 m
・ Size: 200 × 74 × 39 mm
・ Weight: 170 g
・ Accessories: hard thread
・ It uses "hard thread" with nylon single yarn in the core. Durability 36 times (Manufacturer ratio)
・ It can be opened fully for easy maintenance
・ Gun type with no need to snap
・ It is easy to run on the internal corner and the flat surface with the multi-head
・ Thread size: Thickness: 0.6 mm, length: 15 m
Part Number |
---|
EA581DA-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 3,155.00 |
HAND TOOL | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?