[Red] Chalk Holder

Brand :
ESCO
Caution
Product Description
[Features]
・ Overall length: 141 mm
・ Applicable chalk size: Diameter: 11/12 mm
・ With magnet (Cap part)
・ Since it is a knockout type, it is easy to put chalk in and out.
・ One chalk included
・ Spare chalk: EA581E-1・-2, -11/-14
· Color: red