ø45 mm / 315 mm, Cable Cutter (Ratchet/Insulated)

Brand :
ESCO

Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "Check price" button on the right side of the page to display the latest price.

Product Description

[Features]
・ Handle comfort
・ 1,000 V insulated
・ 3-stage drive with 3-gear feed by single action is adopted for easy cutting by ratchet operation
・ The blades are hardened and precision ground to cut smoothly without crushing.
・ Overall length: 315 mm
・ Cutting ability: Diameter: 45 mm (380 mm2)

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat