(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

185 to 720 mm, Cable Hook Rod

185 to 720 mm, Cable Hook Rod

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA597G-81

  • Type
    Other Tools / Related Supplies
  • Overall Length(mm)
    Approx. 185 to 720
Part Number
EA597G-81
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,779.00

HAND TOOL 1 Piece(s) 12 Day(s)

Basic Specifications

Product Description

[Features]
・ Materials: Stainless steel
・ When retracted: 185 mm
・ Shaft size: Approx. 185 to 720 mm

Specifications of EA597G-81

  • Type
    Other Tools / Related Supplies
  • Overall Length(mm)
    Approx. 185 to 720
Part Number
EA597G-81
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,779.00

HAND TOOL 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1