(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ø23 mm Bearing Extractor

ø23 mm Bearing Extractor

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA604FW-87

  • Bearing Inner Diameter (ø mm)
    18 to 23
  • Weight (kg)
    0.23
  • Overall Length (mm)
    89
  • Materials
    Steel
  • Depth (mm)
    35
Part Number
EA604FW-87
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 7,869.00

HAND TOOL 1 Piece(s) 12 Day(s)

Basic Specifications

  • Bearing Inner Diameter (ø mm)
    18 to 23
  • Weight (kg)
    0.23
  • Overall Length (mm)
    89
  • Materials
    Steel
  • Depth (mm)
    35

Product Description

[Features]
・ For removing ball bearings, ball races, sleeves, bushings, etc.
·Bearing Inner Diameter (Diameter mm): 18/23

Specifications of EA604FW-87

  • Bearing Inner Diameter (ø mm)
    18 to 23
  • Weight (kg)
    0.23
  • Overall Length (mm)
    89
  • Materials
    Steel
  • Depth (mm)
    35
Part Number
EA604FW-87
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 7,869.00

HAND TOOL 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1