1/2" sq, Ratchet Handle Set

Brand :
ESCO
Caution
- 〈Important Notice Regarding List Price〉
After confirming the part number, click the "Check price" button on the right side of the page to display the latest price.
Product Description
[Features]
・ 〈Set contents〉: 9 pcs.
・ Tray size: 175 (W) × 350 (D) × 40 (H) mm
・ Square socket: 1/2"
・ T Type Slide Handle: 300 mm
・ Extension Bar: 52・130・255 ( × 2) mm
・ Universal Joint: 71 mm
・ Adapter: 3/8", 3/4" convex sq
・ Ratchet handle: 265.5 mm