Control Cabinet Key

Brand :
ESCO
Caution
Product Description
[Features]
・ Square: 5・6・7・8・9・10 mm
・ Triangle: 7・8・9・10・11 mm
・ Circle-with-fins: 3/5 mm
・ Half-moon: 6 mm
・ Square (4 sizes): 6・7・8・9・10 mm
・ Overall length: 157 mm
・ For shutting off the supply of gas, water and electricity with the control box.