3/8" sq × 330 mm, Ratchet Handle (Long)

Brand :
ESCO
Caution
Product Description
[Features]
・ Square socket: 3/8"
・ Left-right switching type
・ The compact head with feed angle of 5° allows you to work efficiently in tight spaces.
・ Number of teeth: 72 teeth
・ Overall length: 330 mm