1/2" sq × 227 mm, Ratchet Handle (Short/Flex)

Brand :
ESCO
Caution
Product Description
[Features]
・ Square socket: 1/2"
・ The compact head with feed angle of 5° allows you to work efficiently in tight spaces.
・ Number of teeth: 72 teeth
・ Overall length: 227 mm
・ Flex type