(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

220/430 mm Cable Reel

220/430 mm Cable Reel

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of EA632AD-16

  • Frame Size
    567×480×267(H)mm
  • Reel Inner Diameter (mm)
    220×145
  • Reel Diameter (mm)
    ø480
  • Weight (kg)
    4.5
  • Applicable power cable
    Ⅳ: 5.5 mm^2 (300 m) VVF: 1.6 mm × 2 positions / 3 positions (100 m) 2.0 mm × 2 positions / 3 positions (100 m) 2.6 mm × 2 positions / 3 positions (100 m)
Part Number
EA632AD-16 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 12,545.00

฿ 10,866.48

HAND TOOL 1 Piece(s) 12 Day(s)

Basic Specifications

  • Frame Size
    567×480×267(H)mm
  • Reel Inner Diameter (mm)
    220×145
  • Reel Diameter (mm)
    ø480
  • Weight (kg)
    4.5
  • Applicable power cable
    Ⅳ: 5.5 mm^2 (300 m) VVF: 1.6 mm × 2 positions / 3 positions (100 m) 2.0 mm × 2 positions / 3 positions (100 m) 2.6 mm × 2 positions / 3 positions (100 m)

Product Description

[Features]
·It can be stacked in 2 layers.
·There are outlets on both sides, and you can pull out the cable from either the left or right side.
·Applicable power cable: 4: 5.5 mm2 (300 m) VVF: 1.6 mm × 2 positions / 3 positions (100 m) 2.0 mm × 2 positions / 3 positions (100 m) 2.6 mm × 2 positions / 3 positions (100 m)
·Frame Size: 567 × 480 × 267 (H) mm
·Reel Diameter (mm): Diameter 480
·Reel Inner Diameter (mm): 220 × 145
·Weight (kg): 4.5
· * Packaged cables may not be compatible depending on the manufacturer.

Specifications of EA632AD-16

  • Frame Size
    567×480×267(H)mm
  • Reel Inner Diameter (mm)
    220×145
  • Reel Diameter (mm)
    ø480
  • Weight (kg)
    4.5
  • Applicable power cable
    Ⅳ: 5.5 mm^2 (300 m) VVF: 1.6 mm × 2 positions / 3 positions (100 m) 2.0 mm × 2 positions / 3 positions (100 m) 2.6 mm × 2 positions / 3 positions (100 m)
Part Number
EA632AD-16 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 12,545.00

฿ 10,866.48

HAND TOOL 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1