[S] Insulated Rubber Gloves (300 V AC)

Brand :
ESCO
Caution
Product Description
[Features]
・ Operating voltage: 300 V AC or less
・ Periodic voluntary inspection: Non-target product
・ Test voltage: 3,000 V / min
・ JIST8112 compliant product
・ Overall length: 250 mm
・ Materials: natural rubber
・ For electrical work such as solar power generation
・ Size: S