(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ø67 × 140 mm, Blower (Stand Type)

ø67 × 140 mm, Blower (Stand Type)

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA653B-30

Part Number
EA653B-30
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,412.00

HAND TOOL 1 Piece(s) 12 Day(s)

Product Description

[Features]
・ Materials: Main unit: plastic, Nozzle: Plastic
・ It injects powerful air.
・ ★The nozzle angle can be freely adjusted to 0 to 60 degrees.
・ Since it is stand type with 3-strut, it can be stored standing up without falling.
・ Pump diameter: Diameter: 67 mm
・ Nozzle length: 50 mm
・ Overall length: 140 mm

Specifications of EA653B-30

Part Number
EA653B-30
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,412.00

HAND TOOL 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1