(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA688EA-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,499.00 |
HAND TOOL | 1 Piece(s) | 12 Day(s) |
[Features]
・ Pick-up ability: 3 kg
・ Shaft material: Steel
・ Magnet diameter: 18 mm
・ Overall length: 512 mm
Part Number |
---|
EA688EA-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,499.00 |
HAND TOOL | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?