(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Easy Fix (50 Pcs.)

Easy Fix (50 Pcs.)

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA934ZC-11

  • Overall Length
    100mm
  • Size
    S
  • Width
    6mm
Part Number
EA934ZC-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,614.00

HAND TOOL 1 Piece(s) 12 Day(s)

Basic Specifications

  • Overall Length
    100mm
  • Size
    S
  • Width
    6mm

Product Description

[Features]
·No vulcanizing agent is required and you can work easily and quickly.
·It contains tough fibers and is hard to cut.
·Overall Length: 100 mm
·Size: S
·Width: 6 mm

Specifications of EA934ZC-11

  • Overall Length
    100mm
  • Size
    S
  • Width
    6mm
Part Number
EA934ZC-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,614.00

HAND TOOL 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1