(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Rema Topcure (50 pcs.)

Rema Topcure (50 pcs.)

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA934ZC-41

  • Overall Length
    100mm
  • Size
    S
  • Width
    6mm
Part Number
EA934ZC-41
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,932.00

HAND TOOL 1 Piece(s) 12 Day(s)

Basic Specifications

  • Overall Length
    100mm
  • Size
    S
  • Width
    6mm

Product Description

[Features]
・ It contains many fibers and is hard to cut and durable.
·Overall Length: 100 mm
·Size: S
·Width: 6 mm

Specifications of EA934ZC-41

  • Overall Length
    100mm
  • Size
    S
  • Width
    6mm
Part Number
EA934ZC-41
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,932.00

HAND TOOL 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1