(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

15 kg Suction Pad Set

15 kg Suction Pad Set

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA950RS

  • Type
    Other Tools / Related Supplies
  • Overall Length(mm)
    70~84
  • Lifting Direction of Suction Lifter
    It can be used in the vertical direction for what you want to adsorb.
  • Pad size
    ø80mm
  • Overall Height
    At hold hook: With 70 mm T grip: 84 mm
  • Materials
    ·Pad: Special rubber / hold hook: Iron core, plastic T-grip on the outside: Resin processing on metal (PA6 containing glass fiber)
  • Pick-up ability
    15 kg
  • Self-weight
    At hold hook: At 140 g T grip: 140 g
Part Number
EA950RS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,036.58

HAND TOOL 1 Piece(s) 6 Day(s)

Basic Specifications

  • Type
    Other Tools / Related Supplies
  • Overall Length(mm)
    70~84
  • Lifting Direction of Suction Lifter
    It can be used in the vertical direction for what you want to adsorb.
  • Pad size
    ø80mm
  • Overall Height
    At hold hook: With 70 mm T grip: 84 mm
  • Materials
    ·Pad: Special rubber / hold hook: Iron core, plastic T-grip on the outside: Resin processing on metal (PA6 containing glass fiber)
  • Pick-up ability
    15 kg
  • Self-weight
    At hold hook: At 140 g T grip: 140 g

Product Description

[Features]
·Pick-up ability: 15 kg
·Pad size: Diameter 80 mm
·Overall Height: At hold hook: 70 mm T grip: 84 mm
·Materials: ·Pad: Special rubber / hold hook: Iron core, plastic outside / T grip: Resin processing on metal
·Self-weight: At hold hook: 140 g at T grip: 140 g
·Lifting Direction of Suction Lifter: It can be used in the vertical direction for what you want to adsorb.
·With hold hook and T grip

Specifications of EA950RS

  • Type
    Other Tools / Related Supplies
  • Overall Length(mm)
    70~84
  • Lifting Direction of Suction Lifter
    It can be used in the vertical direction for what you want to adsorb.
  • Pad size
    ø80mm
  • Overall Height
    At hold hook: With 70 mm T grip: 84 mm
  • Materials
    ·Pad: Special rubber / hold hook: Iron core, plastic T-grip on the outside: Resin processing on metal (PA6 containing glass fiber)
  • Pick-up ability
    15 kg
  • Self-weight
    At hold hook: At 140 g T grip: 140 g
Part Number
EA950RS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,036.58

HAND TOOL 1 Piece(s) 6 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1