1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3,500 Blows Per Minute, Air Needle Chiseler

ELECTRIC GLASSES

3,500 Blows Per Minute, Air Needle Chiseler
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 35,470.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "Check price" button on the right side of the page to display the latest price.

Product Description

[Features]
・ Overall length: 340 mm
・ Weight: Approx. 3.6 kg
・ Operating pressure: 0.6 MPa
・ Air consumption: 340 L/min
・ Needle size: Diameter: 3 (28 pcs.); Diameter: 4 (14 pcs.)
・ Inlet port: Rc3/8"
・ Compressor used: 2.2 kw
・ Blows: 3,500 bpm

Part Number
EA159ST-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 35,470.01

ELECTRIC GLASSES 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA159ST-3 in the 3,500 Blows Per Minute, Air Needle Chiseler series.