1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

2-Flutes Short-Shank Long-Neck Ball End Mills HSLB-S (Part Number)

2-Flutes Short-Shank Long-Neck Ball End Mills HSLB-S
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 800.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can be used for machining at short overhang lengths.

Part Number
HSLB2002-005S
HSLB2002-010S
HSLB2003-005S
HSLB2003-0075S
HSLB2003-010S
HSLB2003-015S
HSLB2004-005S
HSLB2004-010S
HSLB2004-015S
HSLB2004-020S
HSLB2004-025S
HSLB2004-030S
HSLB2005-010S
HSLB2005-015S
HSLB2005-020S
HSLB2005-025S
HSLB2005-030S
HSLB2006-010S
HSLB2006-015S
HSLB2006-020S
HSLB2006-030S
HSLB2006-040S
HSLB2006-050S
HSLB2006-060S
HSLB2008-020S
HSLB2008-030S
HSLB2008-040S
HSLB2008-060S
HSLB2010-020S
HSLB2010-025S
HSLB2010-030S
HSLB2010-040S
HSLB2010-060S
HSLB2010-080S
HSLB2015-030S
HSLB2015-040S
HSLB2015-060S
HSLB2015-080S
HSLB2015-100S
HSLB2020-030S
HSLB2020-040S
HSLB2020-060S
HSLB2020-080S
HSLB2020-100S
HSLB2020-120S
HSLB2020-140S
HSLB2020-160S
HSLB2020-200S
HSLB2030-060-4S
HSLB2030-080-4S
HSLB2030-100-4S
HSLB2030-120-4S
HSLB2030-160-4S
HSLB2030-200-4S
HSLB2040-080-4S
HSLB2040-100-4S
HSLB2040-120-4S
HSLB2040-160-4S
HSLB2040-200-4S
HSLB2060-150S
HSLB2060-200S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length
(mm)
Overall Length (L)
(mm)
Underneck length
(mm)
Shank diameter (d)
(mm)
R Precision
(μm)
JAN Code Shank Taper Angle Bta
(°)
Actual Effective Length Depends on Work Inclination Angle 30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 1°
(mm)
Actual Effective Length Depending on Inclined Angle of Workpiece 1°30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 2°
(mm)
Actual Effective Length Depends on Work Inclination Angle 3°
(mm)
Effective Shank Length H
(mm)
Neck Diameter φd1
(mm)

฿ 1,783.74

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 0.10.16350.54±34560295099067160.630.660.680.710.76260.19

฿ 1,783.74

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 0.10.163514±34560295099074161.151.201.241.281.3725.50.19

฿ 1,759.74

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 0.150.24350.54±34560295099081160.630.650.680.700.75260.29

฿ 1,759.74

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 0.150.24350.754±34560295099098160.890.920.960.991.05260.29

฿ 1,759.74

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 0.150.243514±34560295099104161.151.191.231.271.3625.50.29

฿ 1,885.16

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 0.150.24351.54±34560295099111161.661.721.771.831.9625.00.29

฿ 1,209.50

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 0.20.32350.54±34560295099128160.630.650.670.700.7426.50.39

฿ 1,209.50

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 0.20.323514±34560295099135161.151.191.231.261.35260.39

฿ 1,234.83

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 0.20.32351.54±34560295099142161.661.711.771.821.9525.50.39

฿ 1,258.35

SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 0.20.323524±34560295099159162.182.252.322.392.5625.00.39

฿ 1,307.23

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 0.20.32352.54±34560295099166162.702.782.872.963.1724.50.39

฿ 1,382.32

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 0.20.323534±34560295099173163.213.313.423.533.7924.00.39

฿ 1,209.50

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 0.250.43514±34560295099180161.151.191.221.261.34260.49

฿ 1,209.50

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 0.250.4351.54±34560295099197161.651.711.761.821.9425.50.49

฿ 1,209.50

SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 0.250.43524±34560295099203162.182.242.312.392.5525.00.49

฿ 1,209.50

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 0.250.4352.54±34560295099210162.692.782.862.963.1624.50.49

฿ 1,209.50

SOLID CARBIDE END MILLS 1 Piece(s) 9 Day(s) 0.250.43534±34560295099227163.213.313.413.533.7724.00.49

฿ 1,040.65

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 0.30.483514±34560295099234161.141.181.221.251.33260.59

฿ 945.97

SOLID CARBIDE END MILLS 1 Piece(s) 9 Day(s) 0.30.48351.54±34560295099241161.651.711.761.811.9325.50.59

฿ 945.97

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 0.30.483524±34560295099258162.172.242.312.382.5425.00.59

฿ 968.89

SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 0.30.483534±34560295099265163.213.313.413.523.7624.00.59

฿ 994.22

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 0.30.484044±34560295099272164.244.374.514.664.99280.59

฿ 994.22

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 0.30.484054±34560295099289165.275.445.615.86.21270.59

฿ 994.22

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 0.30.484064±34560295099296166.306.56.716.937.43260.59

฿ 945.97

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 0.40.643524±34560295099302162.172.232.302.372.5225.50.79

฿ 994.22

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 0.40.643534±34560295099319163.213.303.43.503.7424.50.79

฿ 994.22

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 0.40.643544±34560295099326164.244.364.504.644.9723.50.79

฿ 994.22

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 0.40.644064±34560295099333166.306.496.706.927.4126.50.79

฿ 800.03

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 0.50.83524±34560295099340162.182.242.302.362.5125.50.98

฿ 800.03

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 0.50.8352.54±34560295099357162.702.772.852.933.1225.00.98

฿ 800.03

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 0.50.83534±34560295099364163.213.303.43.503.7324.50.98

฿ 897.13

SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 0.50.83544±34560295099371164.244.374.504.644.9623.50.98

฿ 968.89

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 0.50.84064±34560295099388166.316.56.706.927.4026.50.98

฿ 968.89

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 0.50.84084±34560295099395168.378.638.909.209.8524.50.98

฿ 920.64

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 0.751.23534±34560295099401163.103.183.263.353.5525.51.47

฿ 920.64

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 0.751.23544±34560295099418164.134.244.364.494.7724.51.47

฿ 920.64

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 0.751.24064±34560295099425166.196.376.566.767.2227.51.47

฿ 968.89

SOLID CARBIDE END MILLS 1 Piece(s) 9 Day(s) 0.751.24084±34560295099432168.258.508.769.049.6725.51.47

฿ 1,040.65

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 0.751.240104±345602950994491610.3210.6310.9611.3212.1123.51.47

฿ 800.03

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 11.63534±34560295099456163.073.143.213.293.4726.51.98

฿ 800.03

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 11.63544±34560295099463164.14.204.314.434.7025.51.98

฿ 897.13

SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 11.63564±34560295099470166.166.336.516.717.1423.51.98

฿ 968.89

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 11.64084±34560295099487168.238.468.728.999.5926.51.98

฿ 968.89

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 11.640104±345602950994941610.2910.5910.9211.2612.0424.51.98

฿ 968.89

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 11.645124±345602950995001612.3512.7213.1213.5414.4827.51.98

฿ 968.89

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 11.645144±345602950995171614.4114.8515.3215.8216.9325.51.98

฿ 968.89

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 11.650164±345602950995241616.4816.9817.5218.119.3828.51.98

฿ 968.89

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 11.650204±345602950995311620.621.2421.9222.65No interference24.51.98

฿ 968.89

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 1.52.43564±34560295099548166.206.356.526.697.0925.02.95

฿ 968.89

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 1.52.44084±34560295099555168.268.488.728.979.54282.95

฿ 1,114.83

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 1.52.440104±345602950995621610.3210.6110.9211.25No interference262.95

฿ 1,161.26

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 1.52.440124±345602950995791612.3812.7413.1213.53No interference24.02.95

฿ 1,281.27

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 1.52.445164±345602950995861616.5117.0017.52No interferenceNo interference25.02.95

฿ 1,234.83

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 1.52.450204±345602950995931620.6421.26No interferenceNo interferenceNo interference262.95

฿ 994.22

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 23.23584±34560295099609-No interferenceNo interferenceNo interferenceNo interferenceNo interference24.03.95

฿ 994.22

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 23.240104±34560295099616-No interferenceNo interferenceNo interferenceNo interferenceNo interference283.95

฿ 1,281.27

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 23.240124±34560295099623-No interferenceNo interferenceNo interferenceNo interferenceNo interference263.95

฿ 1,281.27

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 23.245164±34560295099630-No interferenceNo interferenceNo interferenceNo interferenceNo interference273.95

฿ 1,281.27

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 23.250204±34560295099647-No interferenceNo interferenceNo interferenceNo interferenceNo interference283.95

฿ 1,609.55

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 34.845156±54560295099654-No interferenceNo interferenceNo interferenceNo interferenceNo interference285.95

฿ 1,609.55

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 34.850206±54560295099661-No interferenceNo interferenceNo interferenceNo interferenceNo interference285.95

Loading...

  1. 1
 

Basic Information

Type Long Neck Bore work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel ~ HRC65 / Cast Iron / Titanium / Copper Number of flutes(sheet) 2
Torsion Availability Yes (30°)