(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Can be used for machining at short overhang lengths.
Part Number |
---|
HSB2002-0020S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | R Size (mm) | Blade length (mm) | Overall Length (L) (mm) | Shank diameter (d) (mm) | JAN Code | Effective Shank Length H (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,878.58 | SOLID CARBIDE END MILLS | 1 Piece(s) | 9 Day(s) | 0.1 | 0.2 | 35 | 4 | 4560295098961 | 26 |
Loading...
Type | Bore | work material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel ~ HRC65 / Cast Iron / Titanium / Copper | Number of flutes(sheet) | 2 |
---|---|---|---|---|---|
R Precision(μm) | ±3 | Torsion Availability | Yes (30°) | Shank Taper Angle Bta(°) | 16 |
Please check the type/dimensions/specifications of the part HSB2002-0020S in the 2-Flutes Short-Shank Ball End Mills HSB-S series.
Part Number |
---|
HSB2003-0030S |
HSB2004-0040S |
HSB2006-0060S |
HSB2008-0080S |
HSB2010-0100S |
HSB2015-0150S |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | R Size (mm) | Blade length (mm) | Overall Length (L) (mm) | Shank diameter (d) (mm) | JAN Code | Effective Shank Length H (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,534.84 | 1 Piece(s) | 7 Day(s) | 0.15 | 0.3 | 35 | 4 | 4560295098978 | 26 | ||
฿ 1,043.06 | 1 Piece(s) | 5 Day(s) | 0.2 | 0.4 | 35 | 4 | 4560295098985 | 26 | ||
฿ 941.75 | 1 Piece(s) | 5 Day(s) | 0.3 | 0.6 | 35 | 4 | 4560295098992 | 26 | ||
฿ 941.75 | 1 Piece(s) | 7 Day(s) | 0.4 | 0.8 | 35 | 4 | 4560295099005 | 26.5 | ||
฿ 865.77 | 1 Piece(s) | 7 Day(s) | 0.5 | 1 | 35 | 4 | 4560295099012 | 26.5 | ||
฿ 1,043.06 | 1 Piece(s) | 7 Day(s) | 0.75 | 1.5 | 35 | 4 | 4560295099029 | 26.5 |
How can we improve?
How can we improve?