1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Long-Neck Ball End Mill For Copper Electrodes DRB230

Long-Neck Ball End Mill For Copper Electrodes DRB230
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,136.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A long-neck ball end mill with an exceptionally long tool life, offering high quality when machining copper electrodes.

Part Number
DRB230-R0.05-0.3
DRB230-R0.05-0.5
DRB230-R0.1-0.5
DRB230-R0.1-1
DRB230-R0.1-1.5
DRB230-R0.2-1
DRB230-R0.2-2
DRB230-R0.2-3
DRB230-R0.2-4
DRB230-R0.3-2
DRB230-R0.3-3
DRB230-R0.3-4
DRB230-R0.3-5
DRB230-R0.3-6
DRB230-R0.4-3
DRB230-R0.4-4
DRB230-R0.4-6
DRB230-R0.4-8
DRB230-R0.5-3
DRB230-R0.5-4
DRB230-R0.5-5
DRB230-R0.5-6
DRB230-R0.5-8
DRB230-R0.5-10
DRB230-R0.5-12
DRB230-R0.15-1
DRB230-R0.15-1.5
DRB230-R0.15-2
DRB230-R0.25-2
DRB230-R0.25-3
DRB230-R0.25-4
DRB230-R0.25-5
DRB230-R0.75-6
DRB230-R0.75-12
DRB230-R1-4
DRB230-R1-6
DRB230-R1-8
DRB230-R1-10
DRB230-R1-12
DRB230-R1-16
DRB230-R1-20
DRB230-R1-25
DRB230-R1.5-10
DRB230-R1.5-15
DRB230-R1.5-20
DRB230-R1.5-25
DRB230-R1.5-30
DRB230-R2-10
DRB230-R2-15
DRB230-R2-20
DRB230-R2-25
DRB230-R2-30
DRB230-R2-40
DRB230-R3-20
DRB230-R3-30
DRB230-R3-50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
R Precision
(μm)
(D) Flute Diameter
(mm)
(γ) Neck Angle
(°)

฿ 3,912.34

END MILL_DRB230 1 Piece(s) 20 Day(s) 0.05-454±2-12

฿ 4,078.79

END MILL_DRB230 1 Piece(s) 20 Day(s) 0.05-454±2-12

฿ 3,135.62

END MILL_DRB230 1 Piece(s) 20 Day(s) 0.10.15454±20.212

฿ 3,274.32

END MILL_DRB230 1 Piece(s) 20 Day(s) 0.10.15454±20.212

฿ 3,413.02

END MILL_DRB230 1 Piece(s) 20 Day(s) 0.10.15454±20.212

฿ 2,858.22

END MILL_DRB230 1 Piece(s) 20 Day(s) 0.20.3454±20.412

฿ 2,913.70

END MILL_DRB230 1 Piece(s) 20 Day(s) 0.20.3454±20.412

฿ 2,969.18

END MILL_DRB230 1 Piece(s) 20 Day(s) 0.20.3454±20.412

฿ 3,024.66

END MILL_DRB230 1 Piece(s) 20 Day(s) 0.20.3454±20.412

฿ 2,192.45

END MILL_DRB230 1 Piece(s) 19 Day(s) 0.30.45454±30.612

฿ 2,247.93

END MILL_DRB230 1 Piece(s) 20 Day(s) 0.30.45454±30.612

฿ 2,303.41

END MILL_DRB230 1 Piece(s) 20 Day(s) 0.30.45454±30.612

฿ 2,358.89

END MILL_DRB230 1 Piece(s) 20 Day(s) 0.30.45454±30.612

฿ 2,414.37

END MILL_DRB230 1 Piece(s) 20 Day(s) 0.30.45454±30.612

฿ 2,247.93

END MILL_DRB230 1 Piece(s) 20 Day(s) 0.40.6454±30.812

฿ 2,303.41

END MILL_DRB230 1 Piece(s) 20 Day(s) 0.40.6454±30.812

฿ 2,358.89

END MILL_DRB230 1 Piece(s) 20 Day(s) 0.40.6454±30.812

฿ 2,414.37

END MILL_DRB230 1 Piece(s) 20 Day(s) 0.40.6454±30.812

฿ 2,136.97

END MILL_DRB230 1 Piece(s) 19 Day(s) 0.5-454±3112

฿ 2,136.97

END MILL_DRB230 1 Piece(s) 20 Day(s) 0.5-454±3112

฿ 2,192.45

END MILL_DRB230 1 Piece(s) 20 Day(s) 0.5-454±3112

฿ 2,192.45

END MILL_DRB230 1 Piece(s) 20 Day(s) 0.5-454±3112

฿ 2,303.41

END MILL_DRB230 1 Piece(s) 20 Day(s) 0.5-454±3112

฿ 2,303.41

END MILL_DRB230 1 Piece(s) 20 Day(s) 0.5-454±3112

฿ 2,303.41

END MILL_DRB230 1 Piece(s) 20 Day(s) 0.5-454±3112

฿ 3,274.32

END MILL_DRB230 1 Piece(s) 20 Day(s) 0.150.2454±20.312

฿ 3,413.02

END MILL_DRB230 1 Piece(s) 20 Day(s) 0.150.2454±20.312

฿ 3,551.72

END MILL_DRB230 1 Piece(s) 20 Day(s) 0.150.2454±20.312

฿ 2,802.73

END MILL_DRB230 1 Piece(s) 20 Day(s) 0.250.35454±30.512

฿ 2,858.22

END MILL_DRB230 1 Piece(s) 20 Day(s) 0.250.35454±30.512

฿ 2,913.70

END MILL_DRB230 1 Piece(s) 20 Day(s) 0.250.35454±30.512

฿ 2,969.18

END MILL_DRB230 1 Piece(s) 20 Day(s) 0.250.35454±30.512

฿ 2,192.45

END MILL_DRB230 1 Piece(s) 20 Day(s) 0.751.1504-1.512

฿ 2,469.85

END MILL_DRB230 1 Piece(s) 20 Day(s) 0.751.1504-1.512

฿ 2,247.93

END MILL_DRB230 1 Piece(s) 20 Day(s) 11.5504-212

฿ 2,247.93

END MILL_DRB230 1 Piece(s) 20 Day(s) 11.5504-212

฿ 2,303.41

END MILL_DRB230 1 Piece(s) 20 Day(s) 11.5504-212

฿ 2,303.41

END MILL_DRB230 1 Piece(s) 19 Day(s) 11.5504-212

฿ 2,303.41

END MILL_DRB230 1 Piece(s) 20 Day(s) 11.5504-212

฿ 2,303.41

END MILL_DRB230 1 Piece(s) 20 Day(s) 11.5504-212

฿ 2,553.07

END MILL_DRB230 1 Piece(s) 20 Day(s) 11.5604-212

฿ 2,830.48

END MILL_DRB230 1 Piece(s) 20 Day(s) 11.5604-212

฿ 2,913.70

END MILL_DRB230 1 Piece(s) 20 Day(s) 1.52.5606-312

฿ 2,969.18

END MILL_DRB230 1 Piece(s) 20 Day(s) 1.52.5706-312

฿ 3,107.88

END MILL_DRB230 1 Piece(s) 20 Day(s) 1.52.5706-312

฿ 3,107.88

END MILL_DRB230 1 Piece(s) 20 Day(s) 1.52.5706-312

฿ 3,385.28

END MILL_DRB230 1 Piece(s) 20 Day(s) 1.52.5706-312

฿ 2,691.77

END MILL_DRB230 1 Piece(s) 20 Day(s) 23606-412

฿ 2,691.77

END MILL_DRB230 1 Piece(s) 20 Day(s) 23606-412

฿ 3,191.10

END MILL_DRB230 1 Piece(s) 19 Day(s) 23606-412

฿ 3,385.28

END MILL_DRB230 1 Piece(s) 20 Day(s) 23706-412

฿ 3,523.98

END MILL_DRB230 1 Piece(s) 20 Day(s) 23706-412

฿ 3,801.38

END MILL_DRB230 1 Piece(s) 20 Day(s) 23806-412

฿ 3,523.98

END MILL_DRB230 1 Piece(s) 20 Day(s) 36706-6-

฿ 3,690.42

END MILL_DRB230 1 Piece(s) 20 Day(s) 36806-6-

฿ 4,273.00

END MILL_DRB230 1 Piece(s) 15 Day(s) 361006-6-

Loading...

  1. 1

Basic Information

Type Long Neck Bore work material Copper Coating DLC
Machining Application Curved Surface