1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

H&H Hook And Loop Style Nylon Polishing Disc (MN125A)

GRINDING/FINISHING

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • MN125A
  • MN125B
  • MN125C
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]It is a hook-and-loop style polishing disc that adheres firmly, has a cushioning property and does not scratch the polishing surface, and is made of nylon so it does not clog easily.

Part Number
MN125A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
Product code JAN Code

฿ 264.24

GRINDING/FINISHING 1 Piece(s) 8 Day(s) 4003321714954458236114

Loading...

  1. 1

Basic Information

Sheet Type Nylon Grinding Board Usage For sanders Length(mm) 125
Tool used A rubber pad and random sander (non-dust suction type only) for 125 mm Appropriate rotational speed(min-1) 1,500 to 2,400 Allowable rotational speed(min-1) 4,500

Please check the type/dimensions/specifications of the part MN125A in the H&H Hook And Loop Style Nylon Polishing Disc series.

Products with similar specification

Part Number
MN125B
MN125C
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipParticle Size
(#)
Product code JAN Code

฿ 259.74

1 Piece(s) 31 Day(s) 6003321724954458236121

฿ 259.74

1 Piece(s) 31 Day(s) 1,0003321734954458236138