Steel Ring Gauge (Custom-Specification Type)

Brand :
NIIGATASEIKI

Caution

    Product Description

    A more comprehensive product lineup of steel ring gauges is now available. These are convenient for use for inner diameter measurement or as an inner diameter measuring instrument master. Gauge diameter (D): 1 mm to 100.00 mm (0.01 mm increments), Gauge tolerance: 5 patterns available from ±0.001 mm up to ±0.005 mm. *Selectable widths may vary depending on the combination. [Features]· Internal diameter measuring instrument master.· All products have been finished with a sub-zero treatment and stabilizing treatment.· Lapping finish provides good abrasion resistance. [Options]· Marking specification: D dimension - Specify the desired gauge diameter (D dimension) to be marked on the ring gauge.· Marking specification: tolerance - Specify the desired gauge tolerance (+/-, in 0.0001 mm increments) to be marked on the ring gauge.· Marking specification: GO / NO-GO - Specify the GO / NO-GO marking to suit your application.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Steel Ring Gauge (Custom-Specification Type) | NIIGATASEIKI | MISUMI Thailand